Active and preferred
RoHS Compliant
Lead-free

TLE9893-2QTA62S

The MOTIX™ TLE9893-2QTA62S offers compact application footprint with TQFP-48 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9893-2QTA62S
TLE9893-2QTA62S
ea.

Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash
    256 kByte
  • Frequency
    60 MHz
  • GPIO
    15
  • Interfaces
    PWM, CAN FD
  • MCU
    Arm® Cortex®-M3
  • Motor Driver
    3-phase bridge driver
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2039
  • PN MOS DRIVER
    No
  • Power Stage
    No
  • RAM
    32 kByte
  • SD-ADC
    yes
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C
  • Temperature
    - 40°C - 150°C
OPN
TLE98932QTA62SXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MOTIX™ TLE9893-2QTA62S is a single-chip 3-Phase motor driver integrating an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, CAN transceiver, and driving stages. It features two 14-bit sigma-delta ADCs and enables advanced motor control algorithms. Moreover, the safe switch of path developed according to ISO26262 enables safety. This automotive qualified Grade-1 device addresses BLDC motor control applications.

Features

  • 32-bit Arm® Cortex®-M3 up to 60 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 256 KB flash, 32 KB RAM, EEPROM emu
  • Integrated CAN-FD transceiver
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Three-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • 8-bit and 12-bit ADCs
  • 2x 14-bit SDADC, 2 differential inputs
  • Tj: -40°C to 150°C, Package: TQFP-48

Benefits

  • High performance
  • Optimized BOM cost
  • Functional safety (ASIL B)
  • Security features
  • Premium design-in experience

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }